2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

GVTWNUE-50-280-6-TA230-IM-25-H-B

Expand Table
EN
1/5
Part Number
PN
Type
TP
Type Selection
MOD
B 10mm Increment
B [mm]
L 5mm Increment
L [mm]
Motor Output
MO [W]
Motor Voltage
MV [V]
Motor Specification
MS
Gear Head Ratio
MGHR
Belt Specification
BS
Motor Maker Selection
MOM
Pulley Holders Reversed
ALT13
Drive Section
ALT2
MP 1mm Increment
MP [mm]
Additional Counterbored Holes
ALT3
1
GVTWNUE-50-280-6-TA230-IM-25-H-B
GVTWNUE,GVTWNSE
Inside
50
280
6
TA230 Single-Phase (Intl Standard)
IM (Induction Motor)
25
H (General Purpose: Semi Transparent)
B (Oriental Motor)
w/o PK (Pulley Holders Reversed)
w/o MP (Drive Section)
0
w/o Additional Counterbored Holes
Sıkıştırılmış görünümü göster (1 yapılandırılabilir ürün)
ShorttextGV Series Center Drive - Timing Belt Conveyors Dual Track Type Dia.30 For Europe
Son değişiklik25.04.2022 01:48:57
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties